TI-Nspire™ with Touchpad


Features Summary
What's your vision of learner success?
The TI-Nspire™ with Touchpad handheld device lets you map out your lessons, steer learners on their journey and help them to reach their goals with state-of-the-art TI-Nspire technology.

Cutting-edge features and advanced functions enable you to:

Touch - the Touchpad operates just like a computer mousepad, making navigation and manipulation of objects more simple.
Graph - the Scratchpad enables you to quickly perform calculations and create graphs without having to save your work.
Grab - 'Grab & Move' features give you the ability to seamlessly explore mathematical concepts.
See - multiple representations let you manipulate and view up to four representations of a problem on the same screen.
Prepare - the 'Press-to-Test' feature lets you configure handhelds for exams by disabling access to specific features.
Share - create documents and share them with individual learners or the whole class on the school's VLE. TI-Nspire Student Software is now included with the TI-Nspire handheld to enable a seamless transfer of work from handheld to computer and vice-versa.
Show - project a fully interactive handheld alongside a large handheld screen to demonstrate concepts to the class using TI-Nspire Teacher Software.
Re-Charge – even though four AAA batteries are included, you can also purchase the TI-Nspire Rechargeable Battery for extended power that charges with a power adapter or via USB cable. TI-Nspire Rechargeable Batteries are available separately from TI Official Distributors and Dealers.
Interchange – with a TI-84 Plus Keypad you can use your TI-Nspire handheld as a TI-84 Plus. TI-84 Plus Keypads are available separately from TI Official Distributors and Dealers.

 New to TI-Nspire? Download 'First Steps with TI-Nspire' now!
 Watch the TI-Nspire introductory video
 TI-Nspire features in Teachers' TV programme "Hard to Teach - Secondary Maths Using ICT"
Update to TI-Nspire Operating System (OS) and Software v3.1 (released September 2011)
What's new in Handheld OS 3.1 and Software 3.1?
View pictures
Explore concepts using real-world images. View, graph and analyse a suspension bridge or the trajectory of a ball in flight. Import your own images and let your imagination soar.

Explore a new world of data logging
Conduct exciting experiments. Create a hypothesis and test it graphically by collecting and analysing data with the built-in Vernier DataQuest™ App and TI‑Nspire data logging tools. Put the power of mathematic and scientific discovery in your students' hands.

Graph differential equations
Model real-world events like population growth over a period of time. Visualise and explore natural phenomena. You can graph and explore slope fields, direction fields and more.

Energise Statistics topics
Study data like a sprinter's average 100m times over several years. You'll have more ways to view and analyse data in bar charts and histograms. Also, create summary-level frequency plots, probability distributions and clustered bar charts.

Graph in 3D
Graph and explore functions in a three-dimensional space with powerful 3D graphing functionality, ideal for science subjects and advanced topics in mathematics.

If you have any questions about the new functionality or would like help to update your handheld OS, please email your local Education Technology Consultant at etcuk@ti.com.
TI-Nspire with Touchpad - Technical Specifications
Screen size: 320 x 240 pixels (3.5” diagonal) - two times the size of TI-83 Plus/TI-84 Plus models
Screen resolution: ~115 DPI; 16-level gray-scale - five times the resolution of TI-83 Plus/TI-84 Plus models
Powered by four AAA batteriesRechargeable battery-enabled (rechargeable battery sold separately)
Memory: 20MB storage memory / 16MB operating memory
USB port for computer connectivity, unit-to-unit communication with other TI-Nspire family handhelds, and more.

 Download the latest handheld OS now
 Interested in TI-Nspire CAS?
  email to friend     print friendly
Request Trial
   
Purchase