TI-89 Titanium


Features Summary
This powerful CAS (Computer Algebra System) handheld is ideal for upper secondary school mathematics and at university. The memory of its predecessor (TI-89) has been increased 3.5 times. The combination of this awesome power and the computer connectivity (derived from the newly built-in USB port and USB cable) provides incredible speed and versatility.
Compatible with TI-89 Apps, programs, curricular materials and keystrokes for easy integration with current technology.
Built-in USB port supports quick unit-to-unit communication, and flexibility to connect with a computer or presentation technology.
Contains a USB cable for a fast and stable connection to a computer, making downloading of software Apps easy.
Connects each unit (student and teacher models) to the ViewScreen™ panel or TI-Presenter™. via a USB connector. Now each student can share his or her progress with others in the class.
3.5x memory of the TI-89 for easy management and organization of data files and Apps.
Stores up to 19 Apps. 13 pre-loaded including Calendar, CellSheet™, Contacts, EEoPro®, Finance, Notefolio™, and StudyCards™.
 More Product Features
  email to friend     print friendly