TI-84 Plus


Features Summary
One of the latest generations of Texas Instruments technology, the TI-84 Plus operates like the TI-83 Plus but withmuch greater capability! It has more memory, enabling storage of up to 30 Apps. It is 2.5 times quicker than its predecessor for faster graphing and software installation. With computer connectivity the TI-84 Plus is the perfectHandheld for secondary schools.
Includes all the functionality of and is fully compatible with the TI-83 Plus.
Connects each unit (student and teacher models) to the ViewScreen™ panel or TI-Presenter™ via a USB adapter (available Autumn 2004). Now each student can share his or her progress with the others in the class.
Contains a USB cable for computer connectivity.
Stores up to 30 Apps. 11 pre-loaded: Cabri® Jr., CBL™/CBR™, Conic Graphing, Inequality Graphing, ProbabilitySimulation, Science Tools, StudyCards™, TimeSpan™, Topics in Algebra Chapters 1-4, Topics in AlgebraChapter 5, Transformation Graphing.
2.5x the speed of the TI-83 Plus.
Memory available to user: ROM = 480 KB, RAM = 24KB.
 More Product Features
NEW! TI-84 Plus operating system update
This latest OS* update features MathPrint™ – download free 
Input and view mathematical symbols, formulae and stacked fractions exactly as they appear in textbooks
Scroll the history of calculations and quickly recall input/output 
Investigate fractions with easy-to-use templates
Trace a function using each fraction listed (or those you define) as the step sizes
Choose how you prefer to view calculations on screen:  as decimals or fractions  
Choose different display modes that include: n/d Un/d, Answer: AUTO DEC FRAC, GOTO FORMAT GRAPH: NO YES, STAT DIAGNOSTICS: OFF ON
* Please update your Catalogue Help to version 1.1 for compatibility with TI-84 Plus operating system update, version 2.53MP.
  email to friend     print friendly