TI-82 STATS


Features Summary
An enhancement to the TI-82, this graphics calculator is most suitable for the lower secondary mathematics education.

Features:

Additional statistics features to the TI-82: unlimited numbers of named lists with up to 999 elements, automatic creation of the residual list in the Y=editor, use any numbers as frequencies to calculate common statistical measures.
Multiple graph styles.
Interactive graphical analysis including numerical derivatives and integrals.
Up to 10 matrices.
Inferential statistics, probability distributions.
Complex numbers.
Split screen option.
Display of the function on the graph.
Defines, stores and displays up to 10 rectangular functions, 6 parametric equations, 6 polar equations and 2 sequences.
Data analysis including tabular calculation, 8 regression models, 4 plot types.
32 KB of memory: 28 KB of user-available memory.
8-line by 16-character display, 64 x 96 pixels.
Pull-down menus.
A structured programming language.
  email to friend     print friendly