CBR™


Features Summary
The CBR is TI's answer to an easy, affordable data collection device! Designed for teachers who want their students to collect and analyze real-world motion data, such as distance, velocity and acceleration.

Easy to Use

Ideal for getting started with Data Collection
The CBR comes with everything you need to get started. It even comes with sample classroom activities for math and science.

Connects to CBR- compatible TI educational calculators

CBL™ port
Connects the CBR to the CBL 2™ or CBL™ for use with other probes. Cable sold separately.

Manual trigger button
Begins data sampling on demand - even with the calculator disconnected!

Status indicators
Simplifies "Ready/ Not Ready" status. Look for the green/red lights, or listen for the high/low tones.

Input / Output port
Connects the CBR directly to TI-73 Explorer™, TI-82, TI-83, TI-83 Plus, TI-83 Plus Silver Edition, TI-84 Plus, TI-84 Plus Silver Edition, TI-85, TI-86, TI-89, TI-89 Titanium, TI-92, TI-92 Plus and Voyage™ 200. An extended length cable is included.

Mounting socket
Accepts multipurpose mounting clamp, which is included, and universal mounting devices.

Multipurpose mounting clamp
Mounts the CBR to a table, door edge, or a circular lab stand!

CBR to CBL Cable.
Permits multi-probe activities like motion and force (Sold separately).

  email to friend     print friendly