Ad Copy
Abbreviated product description:
Fundamental, two-line calculator.
Product description:
Fundamental, two-line calculator combines statistics and advanced scientific functions.
Go To The Head Of The Class With Color Displays
Powerful Scientific Calculators
Bid Specifications

Hardware
- Hard plastic, color-coded keys
- Two-line display, 11 digit scrollable entry line with 10-digit answer and two-digit exponent line
- Dual power
- Impact-resistant cover with quick-reference card
- Teacher Kit Available (includes 10 calculators, storage box, Teacher's Guide CD, and product poster)
Resources
- Additional free activities and resources available online
- Workshop Loan Program
- Volume Purchase Program

Built-in Functionality
- Review and edit previous entries
- Fraction/decimal conversions
- Random number and random integer generator
- Negation key
- Menu settings
- Change improper fractions to mixed numbers
- Automatic simplification of fractions
- One constant
- Combinations and permutations
- Trigonometry
- Hyperbolics
- Logs and antilogs
- Convert angles from degrees to radians to grads
- %, x², ¹/x, yˆx, π, x!
- Fixed decimal capability
- One- and two-variable statistics
- EOS: (Equation Operating System)
- Up to eight pending operations
- Up to 23 levels of parentheses
- Error recovery capability
- Five memory variables
- Scientific and engineering notation
Configurations
Trapped Blister
UNIT PACKAGE- Unit quantity: 1
- Size (HxWxD) in.: 9.76x6.77x0.99
- Size (HxWxD) cm.: 24.8X17.2X2.52
- Cube Measurement (cu. ft.): 0.037856
- Cube Measurement (cu. m.): 0.001075
- Weight (lbs.): 0.385
- Weight (kg.): 0.1747
- Unit quantity: 6
- Size (HxWxD) in.: 9.96x5.94x7.24
- Size (HxWxD) cm.: 25.3x15.1x18.4
- Cube Measurement (cu. ft.): 0.24788
- Cube Measurement (cu. m.): 0.007029
- Weight (lbs.): 2.599
- Weight (kg.): 1.18
- UPC code 40033317198724
- Quantity Per Pallet: 870
- Size (HxWxD) in.: 47.24x39.37x41.14
- Size (HxWxD) cm.: 120x100x104.5
- Cube Measurement (cu. ft.): 44.2788
- Cube Measurement (cu. m.): 1.254
- Weight (lbs.): 403.304
- Weight (kg.): 183.1
Product Setup
Country of Origin
- Country of Origin: Philippines
- Tarrif Code: 8470.10.0040
Power
- Primary Power: Dual power (solar and battery)
- Air Shipment: 3 or more calculators with installed Li-ion rechargeable battery or Li-ion Metal battery requires IATA warning label
Product Specifications
- Size (HxWxD) in.: 6.1 x 3.2 x 0.74
- Size (HxWxD) cm.: 15.49 x 8.12 x 1.87
- Weight (lbs.): 0.3
- Weight (kg.): 0.13
Warranty
- One-year limited warranty.