Online Resource Tools

TI-34 MultiView™ EZ SPOT Teacher Kit

Ad Copy

School Pack. Unique teacher kit where bulk units have a bright yellow sides and slide case and the words "School Property" on the front.

Teacher Kit includes:

  • 10 EZ Spot Yellow Calculators
  • 1 Storage Box
  • 1 Digital Teacher's Guide with how to instruction and classroom activities and CD
  • 1 Keyboard Poster

Product Images

AVAILABLE FORMATS:

Low-Res JPG Prev download

High-Res JPG Prev download

High-Res EPS download

AVAILABLE FORMATS:

Low-Res JPG Prev download

High-Res JPG Prev download

High-Res EPS download

AVAILABLE FORMATS:

Low-Res JPG Prev download

High-Res JPG Prev download

High-Res EPS download

AVAILABLE FORMATS:

Low-Res JPG Prev download

High-Res JPG Prev download

High-Res EPS download

AVAILABLE FORMATS:

Low-Res JPG Prev download

High-Res JPG Prev download

High-Res EPS download

Bid Specifications

  • Review and edit previous entries via a scrollable home screen
  • Paste inputs or outputs into new calculations
  • MathPrint™ mode for input in math notation, including p, square roots, fractions, percents and exponents plus math notation output for fractions
  • CLASSIC mode for similar entry and compatibility with previous two-line scientific models like the TI-34II pixels
  • p symbol on input, some calculations in terms of pi and pi to the maximum decimal places of the calculator
  • Toggle key to change the form of answers between fraction and decimal, or between p terms and decimal
  • Fraction/decimal/percent conversions
  • Change between improper fractions and mixed numbers, plus a mode setting for mixed number or improper fraction output as the default
  • Simplification of fractions feature to simplify a fraction one factor at a time instead of automatically simplifying to lowest terms
  • Integer division denotes quotient and remainder
  • Random number and random integer generator
  • MODE menu for selecting calculator mode settings
  • Menu settings
  • Functions accessed directly through keys or through vertical menus
  • Negation key
  • Two constant operation features for exploring mathematical patterns
  • Combinations and permutations
  • Trigonometry functions including sin, cos, tan, inverse sin, inverse cos and inverse tan
  • Logs and antilogs
  • Convert angles from degrees to radians
  • Square root function is primary key
  • %, x², ¹/x, p, x!, exponent key
  • Fixed decimal mode option
  • Basic Data/List Editor with three lists
  • One- and two-variable statistics with stat variable input storage
  • EOS: (Equation Operating System)
  • Up to eight pending operations
  • Up to 23 levels of parentheses
  • Error recovery capability
  • Quick/easy reset of calculator via 2 key press or menu for exam purposes
  • Seven memory variables. (x,y,z,t,a,b,c)
  • Scientific notation
  • x10n key for quick input of numbers in powers of 10
  • Four-line × 16-character, easy-to-read LCD display
  • Battery powered with solar cell assistance to lengthen battery life
  • Auto Power Off
  • Hard plastic, color-coded keys
  • Non-skid rubber feet
  • Impact-resistant cover with quick-reference card
  • Digital Teacher's Guide with product instructions and classroom activities
  • Storage box holds set of 10 calculators
  • Additional free activities and resources available online
  • Workshop Loan Program
  • Volume Purchase Program
  • Emulator software available

Configurations

Trapped Blister

Unit Package
  • Package: Cardboard Box
  • Unit quantity: 1
  • Size (HxWxD) in.: 9.76x6.77x0.99
  • Size (HxWxD) cm.: 24.8X17.2X2.52
  • Cube Measurement (cu. ft.): 0.037856
  • Cube Measurement (cu. m.): 0.001075
  • Weight (lbs.): 0.443
  • Weight (kg.): 0.201
Overpack
  • Unit quantity: 6
  • Size (HxWxD) in.: 9.96x5.94x7.24
  • Size (HxWxD) cm.: 25.3x15.1x18.4
  • Cube Measurement (cu. ft.): 0.24788
  • Cube Measurement (cu. m.): 0.007029
  • Weight (lbs.): 3.19
  • Weight (kg.): 1.37
  • UPC code: 40033317190360
Pallet
  • Quantity Per Pallet: 870
  • Size (HxWxD) in.: 47.24x39.37x41.14
  • Size (HxWxD) cm.: 120x100x104.5
  • Cube Measurement (cu. ft.): 44.2788
  • Cube Measurement (cu. m.): 1.254
  • Weight (lbs.): 463.99
  • Weight (kg.): 210.65

Teacher Pack

  • Package includes: Storage box with 10 calculators, 1 digital teacher guide, 1 product poster
Printed Pack
  • Unit quantity: 1 Box holds 10 Units
  • Size (HxWxD) in.: 12.56x8.66x4.92
  • Size (HxWxD) cm.: 31.9x22x12.5
  • Cube Measurement (cu. ft.): 0.3097
  • Cube Measurement (cu. m.): 0.0088
  • Weight (lbs.): 3.6
  • Weight (kg.): 1.635
  • UPC code: 33317200672
Over Pack
  • Unit quantity: 1
  • Size (HxWxD) in.: 13.54x9.25x5.75
  • Size (HxWxD) cm.: 34.4x23.5x14.6
  • Cube Measurement (cu. ft.): 0.4168
  • Cube Measurement (cu. m.): 0.0118
  • Weight (lbs.): 4.04
  • Weight (kg.): 1.836
  • UPC code: 33317200672
Pallet
  • Quantity Per Pallet: 780
  • Size (HxWxD) in.: 47.24x39.37x39.61
  • Size (HxWxD) cm.: 120x100x100.6
  • Cube Measurement (cu. ft.): 42.63
  • Cube Measurement (cu. m.): 1.2072
  • Weight (lbs.): 341.85
  • Weight (kg.): 155.2

Product Setup

Product Specifications
  • Size (HxWxD) in.: 6.65 x 3.31 x 0.87
  • Size (HxWxD) cm.: 16.89 x 8.4 x 2.2
  • Weight (lbs.): 0.30
  • Weight (kg.): 0.13
Country of Origin
  • Country of Origin: Philippines
  • Tarrif Code: 8470.10.0040
Power
  • Primary Power: Dual Power (solar and battery)
  • Air Shipment: 3 or more calculators with installed Li-ion rechargeable battery or Li-ion Metal battery requires IATA warning label
Warranty
  • One-Year Limited Warranty