You are here: Calculator > Creating User-defined Functions and Programs

Creating User-defined Functions and Programs

You can use the Define command to create your own functions and programs. You can create them in the Calculator application or in the Program Editor and then use them in other TI‑Nspire™ applications.

For more information, see Overview of the Program Editor and Libraries.

ClosedDefining a Single-line Function
ClosedDefining a Multiple-line Function Using Templates
ClosedDefining a Multiple-line Function Manually
ClosedDefining a Program
ClosedRecalling a Function or Program Definition

 

© 2006 - 2016 Texas Instruments Incorporated