You are here: Calculator > Creating User-defined Functions and Programs

Creating User-defined Functions and Programmes

You can use the Define command to create your own functions and programmes. You can create them in the Calculator application or in the Programme Editor and then use them in other TI‑Nspire™ applications.

For more information, see Overview of the Programme Editor and Libraries.

ClosedDefining a Single-line Function
ClosedDefining a Multiple-line Function Using Templates
ClosedDefining a Multiple-line Function Manually
ClosedDefining a Programme
ClosedRecalling a Function or Programme Definition

 

© 2006 - 2016 Texas Instruments Incorporated