SQUAREWAVE is the software square wave generation interface with duty cycle variation control.
|
Item |
Description |
||||||
|---|---|---|---|---|---|---|---|
|
Squarewave |
Functions for generating a square wave.
|
CE products: from squarewv import *
TI-Nspire CX II: from ti_hub import *
|
|
|
|
The function to create the object is pasted from the menu.
|
Command: |
var=squarewave("port") |
|---|---|
|
Command |
var=squarewave("port") |
|
Python |
TI Nspire CX II: from ti_hub import *
sq1=squarewave("BB 7")
# Generate squarewave of # 200Hz at 25% duty cycle # for 5 seconds sq1.set(200,25,5) |
|
|
CE products: from squarewv import *
sq1=squarewave("BB 7")
# Generate squarewave of # 200Hz at 25% duty cycle # for 5 seconds sq1.set(200,25,5) |
|
Range: |
|
|
Describe: |
Creates an object for a squarewave generator. The port is limited to OUT 3 because a servo motor needs 5V to operate that is only available on OUT 3. |
|
Result: |
|
|
Type or |
Control |
|
Command: |
var.set(freq,duty,time) |
|---|---|
|
Command |
var.set(freq,duty,time) |
|
Range: |
|
|
Describe: |
Sets the output squarewave with a default duty cycle of 50% (if duty is not specified) and an output frequency specified by “freq”. “freq” may be from 1 to 500 Hz. duty cycle, if specified, may be from 0 to 100%. |
|
Result: |
|
|
Type or |
Control |
|
Command: |
var.off() |
|---|---|
|
Command |
var.off() |
|
Range: |
|
|
Describe: |
Turns off the squarewave being generated and sets output line on TI-Innovator hub to a digital low state. |
|
Result: |
|
|
Type or |
Control |