This object controls the on-board speaker of the TI-Innovator™ Hub.
TI-Nspire CX II:from ti_hub import *
|
|
|
|
|
|
|
|
|
Command: |
sound.tone() |
|---|---|
|
Command Syntax: |
sound.tone(frequency, [time]) |
|
Range: |
frequency = [0, 8000] time = [0.1 100] |
|
Describe: |
SOUND is the on-board speaker and can generate a sound with a specified frequency. If time not specified, sound will play for 1 second default. |
|
Result: |
Play tone through on-board speaker. |
|
Type or |
Control |
|
Command: |
sound.note() |
|---|---|
|
Command Syntax: |
sound.note("note", [time]) |
|
Range: |
note: This is a string that specifies the note to be played. Note names are: "C", "CS", "D", "DS", "E", "F", "FS", "G", "GS", "A", "AS", and "B". And the octave numbers range from 1 to 9 (inclusive))
time = [0.1 100] |
|
Describe: |
SOUND is the on-board speaker and can generate a sound with a specified note. If time not specified, sound will play for 1 second default. Example: sound.note(“C5”, 2) |
|
Result: |
Play note through on-board speaker. |
|
Type or |
Control |