|
Command: |
SQUAREWAVE i [TO] frequency [duty [[TIME] seconds]]
|
|---|---|
|
Command Syntax: |
SET SQUAREWAVE i frequency [duty] |
|
Range: |
|
|
Describe: |
SQUAREWAVE is used to generate a square wave form with a default duty cycle of 50% with frequencies from 0.1 Hz to 500 Hz. frequencies slower than 0.1 Hz are set to 0.1 Hz. frequencies above 500 Hz are set to 500 Hz. The optional duty cycle is a value from 1 to 99. SET SQUAREWAVE i frequency [duty] |
|
Result: |
Generate a digital squarewave from 1 to 500 hz at 1-99 duty cycle on up to 6 pins (i=1-4) duty=50% default, seconds=1.0 default. |
|
Type or |
Control |
|
Command: |
SQUAREWAVE i OFF
|
|---|---|
|
Command Syntax: |
SET SQUAREWAVE i OFF frequency [duty] |
|
Range: |
|
|
Describe: |
SQUAREWAVE is used to generate a square wave form with a default duty cycle of 50% with frequencies from 0.1 Hz to 500 Hz. frequencies slower than 0.1 Hz are set to 0.1 Hz. frequencies above 500 Hz are set to 500 Hz. The optional duty cycle is a value from 1 to 99. SET SQUAREWAVE i OFF – turn off squarewave generation |
|
Result: |
Stop generating squarewave output.
|
|
Type or |
Control |