|
Command: |
FLOW [TO] ON/OFF
Advanced user |
|---|---|
|
Command Syntax: |
SET FLOW [TO] ON/OFF |
|
Range: |
|
|
Describe: |
Enables (ON) or disables (OFF) the software flow control mechanism between the sketch and the communications hardware. NOTE: When the SEGDISP module is CONNECTed, this setting determines whether or not the display module shows error information (flow control disabled), or command queue depth (flow control enabled). |
|
Result: |
Turn on xon/xoff flow control, or turn off (no flow control) |
|
Type or |
Setting |