Title |
TI Analog Temperature Sensor |
---|---|
TI Item Name |
STEMEE/AC/TEMPSN/A |
Description |
Sensor that reports a voltage proportional to the ambient temperature within a range of −55°C to 130°C. |
Category |
Environmental Sensors |
breadboard circuit |
|
Assembly Instructions |
Not Applicable |
Precautions |
Not Applicable |
Specifications |
Accuracy at +30°C ±2.5 °C (max)’ Accuracy at +130°C & −55°C ±3.5 to ±3.8 °C (max)’ Power Supply Voltage Range +2.4V to +5.5V’ Current Drain 10 μA (max), Nonlinearity ±0.4 % (typ), Output Impedance 160 Ω (max), Load Regulation0µA < IL< +16 µA |
|
|
||||||
---|---|---|---|---|---|---|---|
Sketch Object |
TEMPERATURE |
||||||
Command Syntax |
Send("READ TEMPERATURE n") |
||||||
Code |
|