self = physics.Body:setAngle(angle)
|
Parameter |
Type |
Description |
|---|---|---|
|
self |
in physics.Body |
The input Body |
|
angle |
in number |
The angle of rotation in radians of the Body |
|
angle |
out physics.Body |
The input Body is returned as the output |
Updates the angle of rotation in radians of the body.
Returns the Body.
Introduced in platform.apiLevel = '2.0'