Getting Started with TI-Nspire™ CX II Handhelds

The TI-Nspire™ CX II and the TI-Nspire™ CX II CAS are the newest handhelds in the TI-Nspire™ family of products. Featuring a backlit color display and a slimmer form, the handhelds provide touchpad navigation, dynamic graphing, and interactive computer features.

The handhelds and the TI-Nspire™ software share the same functionality, enabling you to transfer class assignments from the handheld to the computer or transfer documents to the handheld when you need to be mobile. Start assignments at school, and then finish the work at home to take advantage of the software’s full-color display and easy-to-use navigation. Use the software to download the latest software and handheld operating system updates as they become available to ensure you have the latest enhancements.

This guide covers the following TI-Nspire™ CX II handhelds:

• TI-Nspire™ CX II / TI-Nspire™ CX II CAS
• TI-Nspire™ CX II-T / TI-Nspire™ CX II-T CAS
• TI-Nspire™ CX II-C CAS
• TI-Nspire™ CX II EZ-Spot

While they operate identically in many ways, there are a few distinctions. If there are differences between the Numeric, Exact Arithmetic, or CAS handhelds, it is pointed out and the appropriate operation is described.

Topic Links