Software and System Requirements
To transfer files to handhelds in the TI-Nspire™ Docking Station and TI-Nspire™ CX Docking Station, teachers must have one of the following:
| • | TI-Nspire™ CX Premium Teacher Software (Version 5.0 or higher) |
| • | TI-Nspire™ CX Teacher Software (Version 2.1 or higher) |
| • | TI-Nspire™ CX Navigator™ Teacher Software (Version 3.0 or higher) |
When using the docking stations to transfer files to or charge batteries in the TI-Nspire™ CX handhelds, all software must be Version 3.0 or higher.
Requirements
To use the transfer function or view status of the handhelds, the teacher computer must meet the minimum requirements for installing and running the software. For more information about system requirements, go to education.ti.com/eguide, where you can download the relevant guidebook.
Supported Handhelds
TI-Nspire™ handhelds that can be used with the docking stations are listed in the following table. The check mark indicates whether the handheld is rechargeable-ready, can accept transferred files, or both.
To use a docking station to charge batteries in a handheld or transfer files to a TI-Nspire™ handheld, the operating system must be Handheld Operating System 2.1 or higher. For TI-Nspire™ CX handhelds, the Handheld Operating System must be 3.0 or higher.
|
Supported Handheld |
Charge |
Transfer |
|
TI-Nspire™ CX Docking Station |
||
|
TI-Nspire™ CX Handheld |
Ÿ |
Ÿ |
|
TI-Nspire™ CX CAS Handheld |
Ÿ |
Ÿ |
|
TI-Nspire™ CX II Handheld |
Ÿ |
Ÿ |
|
TI-Nspire™ CX II CAS Handheld |
Ÿ |
Ÿ |
|
TI-Nspire™ CX II-T Handheld |
Ÿ |
Ÿ |
|
TI-Nspire™ CX II-T CAS Handheld |
Ÿ |
Ÿ |
|
TI-Nspire™ CX II-C CAS Handheld |
Ÿ |
Ÿ |
|
TI-Nspire™ Docking Station |
||
|
TI-Nspire™ CX Handheld |
Ÿ |
Ÿ |
|
TI-Nspire™ CX CAS Handheld |
Ÿ |
Ÿ |
|
TI-Nspire™ handheld with Touchpad (rechargeable-ready) |
Ÿ |
Ÿ |
|
TI-Nspire™ CAS handheld with Touchpad (rechargeable-ready) |
Ÿ |
Ÿ |
|
TI-Nspire™ handheld with TI-84 Plus keypad (rechargeable-ready) |
Ÿ |
|
|
TI-Nspire™ handheld with Clickpad |
|
Ÿ |
|
TI-Nspire™ CAS handheld with Clickpad |
|
Ÿ |
Batteries
| • | TI-Nspire™ Rechargeable Battery |
| • | Four alkaline AAA batteries (TI-Nspire™ handhelds only) |
| - | Alkaline batteries cannot be recharged. |
| - | Do not under any circumstances use rechargeable AAA batteries in your handheld. |
Although AAA batteries cannot be recharged, it is not necessary to remove them from the handheld when using the TI-Nspire™ Docking Station to transfer files or charge the TI-Nspire™ Rechargeable Battery.