Entering Lines into a Function or Program

The Program Editor does not execute the commands or evaluate expressions as you type them. They are executed only when you evaluate the function or run the program.

When arguments are required, type parameters in the parentheses that follow the program name. Separate parameters with a comma.

Type the lines of statements that make up your function or program between the Func and EndFunc (or Prgm or EndPrgm) lines.

You can either type the names of the function and commands, or insert them from the Catalog.
If a line is longer than the width of the screen, scroll to view the entire statement.
After typing each line, tap return to insert a new blank line.
Tap the right, left, up, and down arrows to scroll through the function or program.