Adding a Data & Statistics Page
To get started with the Data & Statistics application, add a Data & Statistics page to an existing document that contains a Lists & Spreadsheet page.
1. | Tap Add, and then tap ![]() |
The Data & Statistics page shows the default case plot.
2. | Tap the add variable region on each axis to view defined variables. |
3. | Tap the variable name to add it to the selected axis to create a dot plot (frequency plot). |