Shortcuts for Entering Math Expressions
Shortcuts let you enter elements of math expressions by typing instead of using the Catalog or Symbol Palette. For example, to enter the expression √6, you can type sqrt(6) on the entry line. When you press ·, the expression sqrt(6) is changed to √6. Some shortcuts are useful from both the handheld and the computer keyboard. Others are useful primarily from the computer keyboard.
From the Handheld or Computer Keyboard
To enter this: |
Type this shortcut: |
π |
pi |
θ |
theta |
∞ |
infinity |
≤ |
<= |
≥ |
>= |
≠ |
/= |
=> |
|
<=> |
|
→ (store operator) |
=: |
| | (absolute value) |
abs(...) |
√() |
sqrt(...) |
d() |
derivative(...) |
∫() |
integral(...) |
Σ() (Sum template) |
sumSeq(...) |
Π() (Product template) |
prodSeq(...) |
sin-1(), cos-1(), ... |
arcsin(...), arccos(...), ... |
ΔList() |
deltaList(...) |
ΔtmpCnv() |
deltaTmpCnv(...) |
From the Computer Keyboard
To enter this: |
Type this shortcut: |
@c1, @c2, ... |
|
n1, n2, ... (integer constants) |
@n1, @n2, ... |
i (imaginary constant) |
@i |
e (natural log base e) |
@e |
E (scientific notation) |
@E |
T (transpose) |
@t |
r (radians) |
@r |
° (degrees) |
@d |
g (gradians) |
@g |
∠ (angle) |
@< |
► (conversion) |
@> |
►Decimal, ►approxFraction(), and so on. |
@>Decimal, @>approxFraction(), and so on. |