19.4.1 Body

body = physics.Body(mass, inertia)

Parameter

Type

Description

mass

in number

Mass of the body

inertia

in number

The inertia of the body

body

out physics.Body

A new Body with the supplied mass and inertia

Returns a new Body with the given mass and moment of inertia.

Use the provided helper functions to compute the moment of inertia.

Introduced in platform.apiLevel = '2.0'