To change mode settings, follow these steps:
1. | Press † or } to move the cursor to the line of the setting that you want to change. |
2. | Press ~ or | to move the cursor across the line to the desired setting. |
3. | Press [enter] to select a setting. |
Exception: LANGUAGE Press ~ or | to select a loaded language. Press † or } to set the selected language.
Note: The second line of the status bar displays context help with a description of line modes.
Mode |
Description |
---|---|
MATHPRINT CLASSIC |
Controls whether inputs and outputs on the home screen and in the Y= editor are displayed as they are in textbooks |
NORMAL SCI ENG |
Numeric notation |
FLOAT 0 1 2 3 4 5 6 7 8 9 |
Number of decimal places in answers |
RADIAN DEGREE |
Unit of angle measure |
FUNCTION PARAMETRIC POLAR SEQ |
Type of graphing |
THICK DOT-THICK THIN DOT-THIN |
Resets all Y= line styles |
SEQUENTIAL SIMUL |
Whether to plot sequentially or simultaneously |
REAL a+bi re^(qi) |
Real, rectangular complex, or polar complex |
FULL HORIZONTAL GRAPH-TABLE |
Full screen, two split-screen modes |
FRACTION TYPE: n/d Un/d |
Displays results as simple fractions or mixed fractions |
ANSWERS: AUTO DEC |
Controls the format of the answers |
STAT DIAGNOSTICS: OFF ON |
Determines which information is displayed in a statistical regression calculation |
STAT WIZARDS: ON OFF |
Determines if syntax help prompts are provided for optional and required arguments for many statistical, regression and distribution commands and functions |
SET CLOCK |
Sets the time and date |
LANGUAGE: ENGLISH |
Sets the display language |