Battery Status

The battery status icon on the upper right of the screen gives information on battery life.

The battery icons indicate the level of battery power remaining, and indicate if the battery is charging.

Battery is 75% to 100% charged.

Battery is 50% to 75% charged.

Battery is 25% to 50% charged.

Battery is 5% to 25% charged.

Battery is charging.

Warning:

• RAM memory will be lost if the battery charge is lost. You should back up or archive your variables if your battery power gets low.
• Displays this message when you turn on the unit.