Ücdf( |
|
---|---|
Ücdf(lowerbound,upperbound,numerator df,denominator df) Computes the Û distribution probability between lowerbound and upperbound for the specified numerator df (degrees of freedom) and denominator df. |
y = |
4 F 3 4 D |
|
---|---|
4 F 3 4 D Converts an answer from a fraction to a decimal or from a decimal to a fraction. Fraction and or decimal may be an approximation. |
t ^ or
» |
|
|
---|---|
Fill(value,matrixname) Stores value to each element in matrixname. |
y > |
Fill( |
|
---|---|
Fill(value,listname) Stores value to each element in listname. |
y 9 |
|
|
---|---|
Fix # Sets fixed-decimal mode for # of decimal places. |
† z |
|
|
---|---|
Float Sets floating decimal mode. |
† z |
|
|
---|---|
fMax(expression,variable,lower,upper[,tolerance]) Returns the value of variable where the local maximum of expression occurs, between lower and upper,with specified tolerance. |
» |
|
|
---|---|
fMin(expression,variable,lower,upper[,tolerance]) Returns the value of variable where the local minimum of expression occurs, between lower and upper, with specified tolerance. |
» |
|
|
---|---|
fnInt(expression,variable,lower,upper[,tolerance]) Returns the function integral of expression with respect to variable, between lower and upper, with specified tolerance. |
» |
|
|
---|---|
FnOff [function#,function#,...,function n] Deselects all Y= functions or specified Y= functions. |
½ |
|
|
---|---|
FnOn [function#,function#,...,function n] Selects all Y= functions or specified Y= functions. |
½ |
|
|
---|---|
:For(variable,begin,end[,increment]):commands:End:commands Executes commands through End, incrementing variable from begin by increment until variable>end. |
† ¼ |
|
|
---|---|
fPart(value) Returns the fractional part or parts of a real or complex number, expression, list, or matrix. |
»
|
Üpdf( |
|
---|---|
Üpdf(x,numerator df,denominator df) Computes the Û distribution probability between lowerbound and upperbound for the specified numerator df (degrees of freedom) and denominator df. |
y = |
|
|
---|---|
value4Frac Displays a real or complex number, expression, list, or matrix as a fraction simplified to its simplest terms. |
» |
|
|
---|---|
Full Sets full screen mode. |
† z |
|
|
---|---|
Func Sets function graphing mode. |
† z |