Hyperbolic Functions in the CATALOGUE

Hyperbolic Functions

The hyperbolic functions are available only from the CATALOGUE. The table below lists the hyperbolic functions in the order in which they appear among the other CATALOGUE menu items. The ellipses in the table indicate the presence of additional CATALOGUE items.

CATALOGUE

 

...

 

cosh(

Hyperbolic cosine

cosh-1(

Hyperbolic arccosine

...

 

sinh(

Hyperbolic sine

sinh-1(

Hyperbolic arcsine

...

 

tanh(

Hyperbolic tangent

tanh-1(

Hyperbolic arctangent

...

 

sinh(, cosh(, tanh(

sinh(, cosh(, and tanh( are the hyperbolic functions. Each is valid for real numbers, expressions, and lists.

sinh(value)
cosh(
value)
tanh(
value)

sinh-1(, cosh-1(, tanh-1(

sinh-1( is the hyperbolic arcsine function. cosh-1( is the hyperbolic arccosine function. tanh-1( is the hyperbolic arctangent function. Each is valid for real numbers, expressions, and lists.

sinh-1(value)
cosh
-1(value)
tanh
-1(value)