B

BackgroundOff

BackgroundOff

Turns off background image in the graph area.

BackgroundOn

BackgroundOn n

Displays a menu the Background Image Var n (Image#n) specified in the graph area.

 

bal(

bal(npmt[,roundvalue])

Computes the balance at npmt for an amortization schedule using stored values for PV, æ, and PMT and rounds the computation to roundvalue.

binomcdf(

binomcdf(numtrials,p[,x])

Computes a cumulative probability at x for the discrete binomial distribution with the specified numtrials and probability p of success on each trial.

binompdf(

binompdf(numtrials,p[,x])

Computes a probability at x for the discrete binomial distribution with the specified numtrials and probability p of success on each trial.

BorderColor

BorderColor[color#]

Turns on a border color surrounding the graph area with the specified color. Color #:1-4.

Boxplot

Boxplot Plot#(type,Xlist,[,freqlist,color#])

Defines Plot# (1, 2, or 3) of type