To set up your TI-Innovator™ Rover with your TI-Innovator™ Hub and graphing calculator you will need these materials.
See Also: The Rover Setup Tutorial
Component |
Image |
Description |
xxxxxxxx |
TI-Innovator™ Rover |
|
A two-wheeled programmable robotic vehicle which works with the Hub. |
|
Breadboard Ribbon Cable |
|
Connects the Rover to the Hub's Breadboard Connector. |
|
I2C Cable |
|
Connects the Rover to the Hub's I2C port. |
|
TI-Innovator™ Hub with |
|
Controls the Rover through TI Basic programming commands. |
|
USB Unit‑to‑Unit (Mini‑A to Mini‑B) Cable |
|
Included with the Connects the |
|
USB Standard A to Micro Cable |
|
Included with the Hub. Connects the PWR port of the Rover to a TI approved power source. |
|
TI CE Graphing Calculator |
|
Runs TI Basic programs to send commands to the Hub. |
|
TI Wall Charger |
|
Included with the Hub. Power source for charging the Rover. |