Title |
TI-Innovator™ Rover Color Sensor |
---|---|
TI Item Name |
Built into the TI-Innovator™ |
Quantity |
1 |
Included in |
TI-Innovator™ |
Description |
Bottom-mounted color sensor detects the color of the surface. Can also detect gray-level scale of black (0) to white (255). Measures surface color. Used to identify colors and execute Rover Hub commands based on color. |
Category |
Environmental Sensors |
|
on-board Rover |
Assembly Instructions |
Not Applicable |
Precautions |
Do not unplug the cable. If it becomes unattached see proper positioning as shown above. |
Specifications |
Not Applicable |
|
|
||||
---|---|---|---|---|---|
Sketch Object |
RV.COLORINPUT RV.COLORINPUT.RED RV.COLORINPUT.GREEN RV.COLORINPUT.BLUE RV.COLORINPUT.GRAY |
||||
Command Syntax |
|
||||
Code |
|