|
Command: |
RV STOP |
|---|---|
|
Command Syntax: |
RV STOP |
|
Code |
Send "RV STOP"
[SET] RV STOP
[SET] RV STOP CLEAR |
|
Range: |
N/A |
|
Describe: |
The RV will stop any current movement immediately. That movement can be resumed from where it left off with a RESUME operation. Any movement commands will cause the queue to flush immediately, and begin the just-posted new movement operation
|
|
Result: |
Stop processing Rover commands from the command queue, and leave pending operations in the queue. (immediate action). Queue can be resumed by RESUME.The RV will stop any current movement immediately. That movement can be resumed from where it left off with a RESUME operation. Any movement commands will cause the queue to flush immediately, and begin the just-posted new movement operation.
Stop processing Rover commands from the command queue, and flush any pending operations left in the queue. (immediate action). |
|
Type or |
Control Note: This Rover control command is executed immediately. |