MOSFET Data Sheet

Title

MOSFET

TI Item Name

STEMKT/AC/MOSFET/A

Description

Enables you to control higher power projects with the TI-Innovator™ Hub. It is typically used to control DC motors and pumps. It cannot be used with AC power supplies.

The MOSFET allows the connection of an external power source like AA batteries to power the motor and enables the TI-Innovator™ Hub to control the speed of the motor.

This allows the TI-Innovator™ Hub to control a high power device without directly providing power to the device.

 

The power supply positive lead is connected to the (+) screw terminal and the negative lead to the (-) screw terminal. The device positive lead is connected to the OUT screw terminal and the device negative is connected to the GND screw terminal.

Category

Hub Connection

Working voltage: 5V, Vin: 5 ~ 15V

MOSFET Model: CJQ4435

Assembly Instructions

Precautions

Indirect pin support.

Specifications

 

 

HUB Commands

 

Sketch Object

 

Command Syntax

The MOSFET may be connected to OUT 1, OUT 2, or OUT 3. However, the device will not be shut off completely when using OUT 3.

It is recommended to avoid using OUT 3.

Code
Sample:

Desired Action

Code Sample

Connect the MOSFET to the OUT 1 port

Send "CONNECT ANALOG.OUT 1 TO OUT 1"

Control the connected motor/pump at 50% speed for 3 seconds

Send "SET ANALOG.OUT 1 128 TIME 3"