Moisture Sensor Data Sheet

Title

Moisture Sensor

TI Item Name

STEMKT/AC/MM/A

Description

Detects the moisture of soil, and measures the dampness around the sensor. It can be used to decide if the plants in a garden need watering.

Category

Environmental Sensors

Hub Connection

4-Pin Cable to any of these ports: IN 1, IN 2, IN 3

Assembly Instructions

Precautions

This sensor is not hardened against contamination or prolonged exposure to water and may be prone to electrolytic corrosion across the probes. This effect will be mitigated using the 3.3V of IN 1 and IN 2.

Specifications

Operating voltage: 3.3~5V, Operating current: 35mA, Sensor Output

Value in dry soil: 0~ 300, Sensor Output Value in humid soil: 300~700, Sensor Output Value in water: 700 ~ 950, PCB size: 2.0cm X 6.0cm, Operating voltage: 3.3~5V, Operating current: 35mA, Sensor Output Value in dry soil: 0~ 300, Sensor Output Value in humid soil: 300~700

These output values are nonsensical. They may be for a 10 bit ADC.

 

HUB Commands

 

Sketch Object

MOISTURE

Command Syntax

Code
Sample:

Desired Action

Code Sample

Connect moisture sensor to IN 1

Send "CONNECT MOISTURE 1 IN 1"

Configure the measurement range to be between 0 and 100. The range is an index and has no units.

Send "RANGE MOISTURE 1 0 100"

Read the sensor

Send "READ MOISTURE 1"

Get moisture