Command: |
VIB.MOTOR i [TO] PWM |
---|---|
Command |
SET VIB.MOTOR i [TO] PWM |
Range: |
PWM from 0 (none) and 255 (full on) |
Describe: |
Vibration motor control interface. |
Result: |
Vibrations : intensity is a value from 0 to 255. |
Type or |
Control |
Command: |
VIB.MOTOR i [TO] OFF|STOP
|
---|---|
Command Syntax: |
SET VIB.MOTOR i OFF|STOP
|
Range: |
|
Describe: |
Vibration motor control interface. SET VIB.MOTOR i OFF|STOP – stops motion on vibrations |
Result: |
Shut down vibration motor. |
Type or |
Control |
Command: |
VIB.MOTOR i [TO] 0-255/UP/DOWN/ON/OFF [[BLINK|TOGGLE] freq] [[TIME] seconds]
|
---|---|
Command Syntax: |
SET VIB.MOTOR i 0-255/UP/DOWN/ON/OFF [[BLINK|TOGGLE] freq] [[TIME] seconds] |
Range: |
PWM from 0 (none) and 255 (full on) |
Describe: |
Run vibration motor with numerous options |
Result: |
Run vibration motor with numerous options Optional time parameter used to specify how long the vibration should rotate in seconds. |
Type or |
Control |