Command: |
SOUND [TO] frequency [[TIME] seconds]
|
---|---|
Command Syntax: |
SET SOUND frequency [[TIME] seconds] |
Range: |
|
Describe: |
SOUND is the on-board speaker and can generate a sound with a specified frequency. If not specified, sound will play for 1 second default. SET SOUND frequency [[TIME] seconds] |
Result: |
Play tone through on-board speaker. |
Type or |
Control |
|
||||||
SET SOUND 440 TEMPO 2 TIME 2
|
||||||
|
Code |
SET SOUND 440 TEMPO 2 TIME 5 SET SPEAKER 1 880 TEMPO 3 TIME 4 |
|
SET SOUND 400 TIME 5 TEMPO 0 is equivalent to SET SOUND 400 TIME 5 Both commands will play the tone for 5 seconds without any breaks. |
Command: |
SOUND OFF/0
|
---|---|
Command Syntax: |
SET SOUND 0
|
Range: |
|
Describe: |
SOUND is the on-board speaker and can generate a sound with a specified frequency. If not specified, sound will play for 1 second default. SET SOUND 0 – turns off sound on internal speaker immediately. |
Result: |
Stop playing sound. |
Type or |
Control |