SERVO.CONTINOUS

Command:

SERVO.CONTINOUS

Command Syntax:

SET SERVO.CONTINOUS.

Code
Sample:

 

 

Range:

 

Describe:

Servo motor control interface. Servos can be either continuous or sweep style servos.

Position = value from -90 to 90, ranged to -90 to 90) - used with SWEEP SERVOS

Result:

Sweep servos: position is a value from -90 to 90.

Value 0 is same as specifying ZERO.

Type or
Addressable Component:

Control

SERVO Motor Data Sheet