Command: |
RGB i [TO] r g b [[BLINK|TOGGLE] frequency] [[TIME] seconds]
|
---|---|
Command Syntax: |
SET RGB i r g b [[BLINK|TOGGLE] frequency] [[TIME]seconds] |
Range: |
|
Describe: |
External RGB LED controls, with same options as available for the on-board COLOR object. Individual color components can be addressed with the same index value i by name, RED i, GREEN i, BLUE i. |
Result: |
Where r g b is r-value g-value b-value respectively, or operators from ON/OFF/STOP. |
Type or |
Control |
Command: |
COLOR.RED i [TO] ON/OFF/UP/DOWN/value [[BLINK|TOGGLE] frequency] [[TIME] seconds]
|
---|---|
Command Syntax: |
SET COLOR.RED i [TO] ON/OFF/UP/DOWN/value [[BLINK|TOGGLE] frequency] [[TIME] seconds] |
Range: |
|
Describe: |
RED component of External RGB LED controls, with same options as available for the on-board COLOR object. Individual color components can be addressed with the same index value i by name, RED i, GREEN i, BLUE i. |
Result: |
|
Type or |
Control |
Command: |
COLOR.GREEN i [TO] ON/OFF/UP/DOWN/value [[BLINK|TOGGLE] frequency] [[TIME] seconds] |
---|---|
Command Syntax: |
SET COLOR.GREEN i [TO] ON/OFF/UP/DOWN/value [[BLINK|TOGGLE] frequency] [[TIME] seconds] |
Range: |
|
Describe: |
GREEN component of External RGB LED controls, with same options as available for the on-board COLOR object. Individual color components can be addressed with the same index value i by name, RED i, GREEN i, BLUE i. |
Result: |
|
Type or |
Control |
Command: |
COLOR.BLUE i [TO] ON/OFF/UP/DOWN/value [[BLINK|TOGGLE] frequency] [[TIME] seconds] |
---|---|
Command Syntax: |
SET COLOR.BLUE i [TO] ON/OFF/UP/DOWN/value [[BLINK|TOGGLE] frequency] [[TIME] seconds] |
Range: |
|
Describe: |
BLUE component of External RGB LED controls, with same options as available for the on-board COLOR object. Individual color components can be addressed with the same index value i by name, RED i, GREEN i, BLUE i. |
Result: |
|
Type or |
Control |
Note: For TI-RGB Array commands, please go to TI-RGB Array.