Command: |
POWER i [TO] 0-100 |
---|---|
Command Syntax: |
SET POWER 1 n where n is the intensity of the output from 0 - 100
SET POWER 1 50 – set the power to 50% of the maximum. |
Range |
0 – 100 |
Describe: |
POWER is used to control the output power and it typically used with a MOSFET and a battery source. It can be used to control the output to devices like a motor or a pump. |
Result: |
Controls the output intensity of the device connected through the MOSFET. |
Type or |
Control |