Command: |
OUT1/2/3 [TO]
|
---|---|
Command Syntax: |
OUT1/2/3 [TO] ... SET OUTn 0-255 SET OUTn HIGH/ON SET OUTn LOW/OFF |
Range: |
Set analog PWM value on OUT port(s) of the TI-Innovator™Hub |
Describe: |
Direct output of information to a given output port. These are PWM outputs on the TI-Innovator™ Hub. Set analog PWM value on TI-Innovator™ Hub OUT port(s).
SET OUTn 0-255 – 0=off, 255=on, anything else is a PWM signal @ 500 Hz with duty cycle high from 1 to 254, where that range provides a percentage of the high-time signal of the waveform. SET OUTn HIGH/ON – same as 255 SET OUTn LOW/OFF – same as 0 |
Result: |
Set analog PWM value on OUT port(s) of the TI-Innovator™ Hub |
Type or |
Port |