Command: |
LED i [TO] ON/OFF
|
---|---|
Command Syntax: |
SET LED i ON/ OFF [[BLINK|TOGGLE] frequency] [[TIME] seconds] – digital LED (on or off only) |
Range: |
|
Describe: |
Provides control over an external LED to set optional blink frequency and duration, as well as PWM capability if the associated pin connected to the LED supports it. SET LED i ON [[BLINK|TOGGLE] frequency] [[TIME] seconds] – digital LED (on or off only) SET LED i OFF – turns off LED (same as SET LED i 0). |
Result: |
Turns on LED. Turns off LED When connected to an Analog-PWM pin. |
Type or |
Control |
Command: |
LED i [TO] 0-255
|
---|---|
Command Syntax: |
SET LED i 0-255 [[BLINK|TOGGLE] frequency] [[TIME] seconds] – analog LED (pwm duty cycyle) |
Range: |
|
Describe: |
Provides control over an external LED to set optional blink frequency and duration, as well as PWM capability if the associated pin connected to the LED supports it. SET LED i 0-255 [[BLINK|TOGGLE] frequency] [[TIME] seconds] – analog LED (pwm duty cycyle) |
Result: |
When connected to an Analog-PWM pin. |
Type or |
Control |