Command: |
SET BBPORT [TO] nn [MASK value] |
---|---|
Command Syntax: |
SET BBPORT TO 100 SET BBPORT TO 0X80 |
Range |
|
Describe: |
The SET operation on BBPORT is used to set the respective bits of the BB port to a 1 or 0 value based on the value given, the optional MASK (which is used to specify which pins are being used as digital outputs) and the internal connection mask specified in the CONNECT BBPORT operation. |
Result: |
|
Type or |
Control |