MAGNETIC

Command:

MAGNETIC i

Command Syntax:

READ MAGNETIC i

Range

0 or 1

0 – no magnetic field is detected

1 – magnetic field is detected

Describe:

The MAGNETIC sensor is used to detect the presence of a magnetic field. It uses the Hall effect. It is also known as a Hall effect sensor.

Result:

 

Type or
Addressable Component:

Sensor