Command: |
MOISTURE i minimum maximum
Advanced user |
---|---|
Command Syntax: |
RANGE MOISTURE i minimum maximum |
Range: |
An integer value between 0 and 16383 (14 bit resolution) |
Describe: |
Changes/Sets the mapping of ADC input values from the ADC 0-16383 range to a user-selected range. The resulting sensor reading is mapped to this and a floating point result is returned. RANGE MOISTURE i minimum maximum |
Result: |
Set mapping for soil moisture analog sensor. |
Type or |
Sensor |