Command: |
RGB i |
---|---|
Command Syntax: |
DISCONNECT RGB i |
Range: |
|
Describe: |
Disconnect an external RGB LED from the system. These objects use three hardware PWM signals to properly operate, so in the initial product release, the on-board COLOR object must be disconnected to connect one of these objects. |
Result: |
Disconnect RGB and free up PWM outputs for use elsewhere. |
Type or |
Control |