Command: |
BUZZER i |
---|---|
Command Syntax: |
DISCONNECT BUZZER i |
Range: |
|
Describe: |
Disconnect an active buzzer from the system. Active buzzers play a tone when their signal is set high/on, and stop the tone when the signal is dropped to ground. DISCONNECT BUZZER i |
Result: |
ACTIVE buzzers disconnected from a digital pin. |
Type or |
Control |