Command: |
SQUAREWAVE i [TO] OUT n/BB n |
---|---|
Command Syntax: |
CONNECT SQUAREWAVE i [TO] OUT n/BB n |
Range: |
|
Describe: |
Connect a software generated digital waveform generator object. These objects share the number-space with the DCMOTOR and ANALOG.OUT output objects. The associated pin is configured as a digital output signal. CONNECT SQUAREWAVE n [TO] BB 2 |
Result: |
Digital output squarewave from 1 to 500 hz. |
Type or |
Control |