Command: |
SOUND |
---|---|
Command Syntax: |
CONNECT SOUND |
Range: |
|
Describe: |
This command is not needed for typical use since the on-board object SOUND is automatically connected. Re-connect the on-board speaker for sound generation. No pin needed as it uses known, fixed pin for signal. CONNECT SOUND |
Result: |
Connects on-board speaker to fixed output digital pin. |
Type or |
Control |