Command: |
SERVO i [TO] OUT 3 |
---|---|
Command Syntax: |
CONNECT SERVO i [TO] OUT 3 |
Code |
|
Range: |
|
Describe: |
Used to connect either a normal sweep servo motor, or a continuous servo motor. External power must be provided before attempting to connect the servo. Note: Servo motors should only be connected to OUT 3. CONNECT SERVO 1 [TO] OUT 3 |
Result: |
Servo motor is connected to port. |
Type or |
Control |