Command: |
RGB i / COLOR [TO] BB r BB g BB b |
---|---|
Command Syntax: |
CONNECT RGB i / COLOR [TO] BB r BB g BB b |
Range: |
|
Describe: |
Connects an external RGB LED to three PWM-capable pins. If insufficient PWM pins are available for mapping to PWM function, an error will be given. To connect an external RGB, the on-board RGB LED should be DISCONNECTed before the attempt to connect the external RGB is performed. CONNECT RGB 1 [TO] BB8 BB9 BB10 |
Result: |
Digital pins supporting PWM. |
Type or |
Control |