RELAY i [TO] OUT n/BB n

Command:

RELAY i [TO] OUT n/BB n

Command Syntax:

CONNECT RELAY i [TO] OUT n/BB n

Range:

 

Describe:

With external power required, connect a relay module to a given control signal pin. Since the control is digital, as long as external power is present, any pin may be used.

CONNECT RELAY 1 [TO] BB 3

CONNECT RELAY 1 [TO] OUT 2

Result:

Relays.

Type or
Addressable Component:

Control