Command: |
DIGITAL.OUT i [TO] OUT n/BB n [[AS] OUTPUT] |
---|---|
Command Syntax: |
CONNECT DIGITAL.OUT i [TO] OUT n/BB n |
Range: |
|
Describe: |
Connects a generic digital object to a specified pin or port. The connected pin is configured either as a digital output signal, default LOW, or a digital input signal, default INPUT with no pullup or pulldown enabled. The index number can refer to either an input or output. The index is shared by both items since a DIGITAL signal can be either an input or output. CONNECT DIGITAL.OUT 1 [TO] OUT n/BB n |
Result: |
Connect pin to digital object default output state, default OUTPUT, low. |
Type or |
Control/Sensor |