Command: |
COLOR |
---|---|
Command Syntax: |
CONNECT COLOR |
Range: |
|
Describe: |
This command is not needed for typical use since the on-board COLOR LED is automatically connected. (Re-)connect the internal RGB LED. No pins are required for this command to operate as the internal pins are known. This sensor is automatically connected when the TI-Innovator is initially powered, and when the BEGIN command is used. When disconnected, two PWM signals are freed for external use by other pins. CONNECT COLOR |
Result: |
Connects on-board RGB LED to fixed pins on board. Uses 3 PWMs. |
Type or |
Control |